24VC1000 SIDE PLATE
417234
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 34.000 |
| Product height mm | 863.600 |
| Product length in | 0.380 |
| Product length mm | 9.652 |
| Product Material | Carbon Steel |
| Product width in | 34.000 |
| Product width mm | 863.600 mm |
| Sub brand | Airflex |