Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
417311-0101
46VC1200 DL HUB 10.0335 10.0365,56X32K
417311-0101
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
36.500
Product height mm
927.100
Product length in
36.500
Product length mm
927.100
Product Material
Gray Cast Iron
Product width in
17.000
Product width mm
431.800 mm
Sub brand
Airflex