28VC650 DL DR HUB
417352-0100
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 21.500 |
| Product height mm | 546.100 |
| Product length in | 21.500 |
| Product length mm | 546.100 |
| Product Material | Gray Cast Iron |
| Product width in | 8.000 |
| Product width mm | 203.200 mm |
| Sub brand | Airflex |