38VC1200 RIM,SPCL PAINT
417353-01
Tools417353-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 49.375 |
| Product height mm | 1254.125 |
| Product length in | 49.375 |
| Product length mm | 1254.125 |
| Product Material | Carbon Steel |
| Product width in | 13.000 |
| Product width mm | 330.2 |
| Sub brand | Airflex |