Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.453 |
| Product height mm | 11.506 |
| Product length in | 7.285 |
| Product length mm | 185.039 |
| Product Material | Non-Asbestos |
| Product width in | 10.010 |
| Product width mm | 254.254 mm |
| Sub brand | Airflex |