24CB SPLIT RIM,2VH
501510
Tools501510 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 31.500 |
| Product height mm | 800.100 |
| Product length in | 31.500 |
| Product length mm | 800.100 |
| Product Material | Carbon Steel |
| Product width in | 6.625 |
| Product width mm | 168.275 |
| Sub brand | Airflex |