Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Spider Casting |
| Product height in | 35.280 |
| Product height mm | 896.112 |
| Product length in | 35.280 |
| Product length mm | 896.112 |
| Product Material | Gray Cast Iron |
| Product width in | 9.960 |
| Product width mm | 252.984 |
| Sub brand | Airflex |