Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SPIDER CASTING | Spider Casting |
| Product height in | 50.560 | |
| Product height mm | 1284.224 | |
| Product length in | 50.560 | |
| Product length mm | 1284.224 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 10.620 | |
| Product width mm | 269.748 | |
| Sub brand | AIRFLEX | Airflex |