Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SPIDER CASTING | Spider Casting |
| Product height in | 61.860 | |
| Product height mm | 1571.244 | |
| Product length in | 61.860 | |
| Product length mm | 1571.244 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 15.710 | |
| Product width mm | 399.034 | |
| Sub brand | AIRFLEX | Airflex |