Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Sheave Casting |
| Product height in | 20.125 |
| Product height mm | 511.175 |
| Product length in | 20.125 |
| Product length mm | 511.175 |
| Product Material | Gray Cast Iron |
| Product width in | 8.000 |
| Product width mm | 203.2 |
| Sub brand | Airflex |