Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| F: DISPLACEMENT LIMITATION | 3 |
| G: ENDCAP PORTS | 60 |
| H: CHARGING SYSTEM | D |
| K: CHARGE PRESSURE SETTING | 20 |
| M: CONTROLS | EA |
| N: FILTRATION | S |
| P: HIGH PRESSURE REGULATION | 1 |
| Package contents | Air Manifold Casting |
| Product height in | 35.000 |
| Product height mm | 889.000 |
| Product length in | 35.000 |
| Product length mm | 889.000 |
| Product Material | Ductile Iron |
| Product width in | 3.810 |
| Product width mm | 96.774 |
| SERIES 90 PUMP TYPE | 90L055 |
| Sub brand | Airflex |
| T: CONTROL ORIFICES | 03 |
| W: SPECIAL HARDWARE FEATURES | GBA |
| Y: HIGH PRESSURE SETTING A | 35 |
| Z: HIGH PRESSURE SETTING B | 35 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |