Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Spider Casting |
| Product height in | 24.500 |
| Product height mm | 622.300 |
| Product length in | 24.500 |
| Product length mm | 622.300 |
| Product Material | Ductile Iron |
| Product width in | 6.000 |
| Product width mm | 152.400 |
| Sub brand | Airflex |