Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Spider Casting |
| Product height in | 32.660 |
| Product height mm | 829.564 |
| Product length in | 32.660 |
| Product length mm | 829.564 |
| Product Material | Ductile Iron |
| Product width in | 7.070 |
| Product width mm | 179.578 |
| Sub brand | Airflex |