Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
505480-0111
SPIDER, 28VC650 4.9213/4.9228 1.26X.709
505480-0111
Where to buy
Export PDF
Tools
Add to comparison
505480-0111
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
38.625
Product height mm
981.075
Product length in
38.625
Product length mm
981.075
Product width in
8.125
Product width mm
206.375
Sub brand
AIRFLEX
Airflex