Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
505580
TUBE-RUBBER , 51VC1600 4VH
505580
Where to buy
Export PDF
Tools
Add to comparison
505580
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
61.500
Product height mm
1562.100
Product length in
61.500
Product length mm
1562.100
Product width in
16.500
Product width mm
419.100
Sub brand
AIRFLEX
Airflex