Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
506201-14
CASTING-DRUM, 42VC1200 INT FLG
506201-14
Where to buy
Export PDF
Tools
Add to comparison
506201-14
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
43.250
Product height mm
1098.550
Product length in
43.250
Product length mm
1098.550
Product width in
14.380
Product width mm
365.252
Sub brand
AIRFLEX
Airflex