Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | INTEGRAL DRUM CASTING | Integral Drum Casting |
| Product height in | 42.620 | |
| Product height mm | 1082.548 | |
| Product length in | 42.620 | |
| Product length mm | 1082.548 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 8.810 | |
| Product width mm | 223.774 | |
| Sub brand | AIRFLEX | Airflex |