Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Drum Casting |
| Product height in | 32.830 |
| Product height mm | 833.882 |
| Product length in | 32.830 |
| Product length mm | 833.882 |
| Product Material | Ductile Iron |
| Product width in | 11.130 |
| Product width mm | 282.702 |
| Sub brand | Airflex |