Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
506513-14
8CB250 SH CL SPDR METRIC BORE
506513-14
Tools
Add to comparison
Add to comparison
506513-14
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
12.875
Product height mm
327.025
Product length in
12.875
Product length mm
327.025
Product Material
Gray Cast Iron
Product width in
7.750
Product width mm
196.850
Sub brand
Airflex