DRUM, 16VC1000 T SECT
506688
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 14.250 |
| Product height mm | | 361.950 |
| Product length in | | 14.250 |
| Product length mm | | 361.950 |
| Product width in | | 10.500 |
| Product width mm | | 266.700 |
| Sub brand | AIRFLEX | Airflex |