Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Maximum speed rpm | 1050 |
| Package contents | Air Manifold |
| Product height in | 44.375 |
| Product height mm | 1127.125 |
| Product length in | 44.375 |
| Product length mm | 1127.125 |
| Product Material | Gray Cast Iron |
| Product width in | 3.692 |
| Product width mm | 93.777 |
| Sub brand | Airflex |