12VC1000 HSG
506786
Tools506786 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 20.750 |
| Product height mm | 527.050 |
| Product length in | 20.750 |
| Product length mm | 527.050 |
| Product Material | Ductile Iron |
| Product width in | 11.310 |
| Product width mm | 287.274 |
| Sub brand | Airflex |