Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Integral Drum Casting |
| Product height in | 39.130 |
| Product height mm | 993.902 |
| Product length in | 39.130 |
| Product length mm | 993.902 |
| Product Material | Gray Cast Iron |
| Product width in | 14.190 |
| Product width mm | 360.426 |
| Sub brand | Airflex |