Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | INTEGRAL DRUM CASTING | Integral Drum Casting |
| Product height in | 24.620 | |
| Product height mm | 625.348 | |
| Product length in | 24.620 | |
| Product length mm | 625.348 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 11.870 | |
| Product width mm | 301.498 | |
| Sub brand | AIRFLEX | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |