Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Integral Drum Casting |
| Product height in | 37.620 |
| Product height mm | 955.548 |
| Product length in | 37.620 |
| Product length mm | 955.548 |
| Product Material | Gray Cast Iron |
| Product width in | 8.930 |
| Product width mm | 226.822 |
| Sub brand | Airflex |