Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
508169-XR
26CB SPDR CSTG 390 LB
508169-XR
Tools
Add to comparison
Add to comparison
508169-XR
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Coil connector
Flying leads or leads
Coil duty rating
Continous for 100% of nominal voltage of +/-10 %
Environmental protection
IP65
Voltage rating
110 V
Voltage type
AC