Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Butt End Tube |
| Product height in | 45.125 |
| Product height mm | 1146.175 |
| Product length in | 45.125 |
| Product length mm | 1146.175 |
| Product Material | Neoprene |
| Product width in | 12.500 |
| Product width mm | 317.500 |
| Sub brand | Airflex |