Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
509695-0104
28VC1000 DL SPDR 6.3725 6.3750
509695-0104
Tools
Add to comparison
Add to comparison
509695-0104
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
38.625
Product height mm
981.075
Product length in
38.625
Product length mm
981.075
Product Material
Gray Cast Iron
Product width in
10.125
Product width mm
257.175
Sub brand
Airflex