Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
509706-0001
SPIDER, 32VC1000 5.5000/5.5050 RGH BR
509706-0001
Where to buy
Export PDF
Tools
Add to comparison
509706-0001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
44.500
Product height mm
1130.300
Product length in
44.500
Product length mm
1130.300
Product width in
9.125
Product width mm
231.775
Sub brand
AIRFLEX
Airflex