Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
510844ND
42VC1200 DL S/A EAR ITEM DR & HUB S/A
510844ND
Where to buy
Export PDF
Tools
Add to comparison
510844ND
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
53.620
Product height mm
1361.948
Product length in
53.620
Product length mm
1361.948
Product width in
32.620
Product width mm
828.548
Sub brand
AIRFLEX
Airflex