33VC650 F/W 6060Nr
510859
Tools510859 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 64.500 |
| Product height mm | 1638.300 |
| Product length in | 64.500 |
| Product length mm | 1638.300 |
| Product Material | Gray Cast Iron |
| Product width in | 13.500 |
| Product width mm | 342.9 |
| Sub brand | Airflex |