Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 74.810 | |
| Product height mm | 1900.174 | |
| Product length in | 74.810 | |
| Product length mm | 1900.174 | |
| Product Material | NEOPRENE | Neoprene |
| Product width in | 16.500 | |
| Product width mm | 419.100 | |
| Sub brand | AIRFLEX | Airflex |
