Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Flange Drum Casting |
| Product height in | 43.230 |
| Product height mm | 1098.042 |
| Product length in | 43.230 |
| Product length mm | 1098.042 |
| Product Material | Gray Cast Iron |
| Product width in | 14.250 |
| Product width mm | 361.95 |
| Sub brand | Airflex |