28VC1000 HB ABS EAR ITEM
512041-01
Tools512041-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 16.250 |
| Product height mm | 412.750 |
| Product length in | 16.250 |
| Product length mm | 412.750 |
| Product Material | Gray Cast Iron |
| Product width in | 10.500 |
| Product width mm | 266.7 |
| Sub brand | Airflex |