Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 35.000 |
| Product height mm | 889.000 |
| Product length in | 35.000 |
| Product length mm | 889.000 |
| Product Material | Carbon Steel |
| Product width in | 6.688 |
| Product width mm | 169.875 |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |