48.000 REV DR FOR CM EL
512246
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 48.000 |
| Product height mm | 1219.200 |
| Product length in | 48.000 |
| Product length mm | 1219.200 |
| Product Material | Carbon Steel |
| Product width in | 7.000 |
| Product width mm | 177.800 mm |
| Sub brand | Airflex |