42VC1200 FRICTION BLOCK
512758
Tools512758 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.578 |
| Product height mm | 14.681 |
| Product length in | 9.250 |
| Product length mm | 234.950 |
| Product Material | Non-Asbestos |
| Product width in | 12.000 |
| Product width mm | 304.8 |
| Sub brand | Airflex |