Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 48.625 |
| Product height mm | 1235.075 |
| Product length in | 48.625 |
| Product length mm | 1235.075 |
| Product Material | Carbon Steel |
| Product width in | 0.380 |
| Product width mm | 9.652 |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
