Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 82.500 |
| Product height mm | 2095.500 |
| Product length in | 82.500 |
| Product length mm | 2095.500 |
| Product Material | Gray Cast Iron |
| Product width in | 25.625 |
| Product width mm | 650.875 |
| Sub brand | Airflex |