Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
514313-0105
SPIDER, 66VC1600D 18.7890/18.7940 4CH
514313-0105
Where to buy
Export PDF
Tools
Add to comparison
514313-0105
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
82.500
Product height mm
2095.500
Product length in
82.500
Product length mm
2095.500
Product width in
25.625
Product width mm
650.875
Sub brand
AIRFLEX
Airflex