Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 34.750 | |
| Product height mm | 882.650 | |
| Product length in | 34.750 | |
| Product length mm | 882.650 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 6.935 | |
| Product width mm | 176.149 | |
| Sub brand | AIRFLEX | Airflex |