76VC1600 RIM WELDMENT
515143
Tools515143 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 93.750 |
| Product height mm | 2381.250 |
| Product length in | 93.750 |
| Product length mm | 2381.250 |
| Product Material | Carbon Steel |
| Product width in | 18.120 |
| Product width mm | 460.248 |
| Sub brand | Airflex |