Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Hub Casting |
| Product height in | 62.690 |
| Product height mm | 1592.326 |
| Product length in | 62.690 |
| Product length mm | 1592.326 |
| Product Material | Gray Cast Iron |
| Product width in | 27.920 |
| Product width mm | 709.168 |
| Sub brand | Airflex |