76VC SPDR CST 10800LB 18.750-21.479-product-details

76VC SPDR CST 10800LB 18.750-21.479

515151-02


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Package contentsSPIDER CASTINGSpider Casting
Product height in94.020
Product height mm2388.108
Product length in94.020
Product length mm2388.108
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in27.930
Product width mm709.422
Sub brandAIRFLEXAirflex