SPOOL
516018
Tools516018 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.577 |
| Product height mm | 40.063 |
| Product length in | 1.577 |
| Product length mm | 40.063 |
| Product width in | 4.428 |
| Product width mm | 112.471 |
| Series | CB |
| Sub brand | Airflex |