Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Spring-applied brakes
107494A
24CB/24CTE500 LESS DR 8 VLV W/ F/W
107494A
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
107494A
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.900
Product height mm
48.260
Product length in
1.900
Product length mm
48.260
Product width in
0.890
Product width mm
22.606
Sub brand
AIRFLEX
Airflex