BRAKE-AIR, 4CS150
142681FH
Tools142681FH Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 9.190 |
| Product height mm | 233.426 |
| Product length in | 11.130 |
| Product length mm | 282.702 |
| Product width in | 3.560 |
| Product width mm | 90.424 |
| Sub brand | Airflex |