Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Spring set |
| Clutch brake type | CTE |
| Friction width | 0.5 INCH |
| Item type | Brake |
| Product height in | 43.500 |
| Product height mm | 1104.900 |
| Product length in | 34.500 |
| Product length mm | 876.300 |
| Product material | Cast iron |
| Product width in | 7.000 |
| Product width mm | 177.800 |
| Size | 24 |
| Sub brand | Airflex |
