Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Spring set |
| Clutch brake type | CSA |
| Friction width | 0.31 INCH |
| Item type | Brake |
| Product height in | 15.250 |
| Product height mm | 387.350 |
| Product length in | 20.250 |
| Product length mm | 514.350 |
| Product material | Cast iron |
| Product width in | 4.500 |
| Product width mm | 114.300 |
| Size | 6 |
| Sub brand | Airflex |
