12CTE237 FLOW CONTROL VA
145980
Tools145980 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Flow Valve and Coupling |
| Product height in | 1.438 |
| Product height mm | 36.512 |
| Product length in | 1.438 |
| Product length mm | 36.512 |
| Product width in | 1.875 |
| Product width mm | 47.625 |
| Sub brand | Airflex |